Services and Support
 e570 Home
 Features and Benefits
 How to Purchase
 Press Releases / News
 Worldwide PDA Sites

The new Toshiba Pocket PC e570
combines high performance with a superb user interface, giving you maximum power and convenience in the palm of your hand. Thanks to a super-bright 3.5-inch front-light reflective TFT LCD supporting 65,536 colors and a large 240 x 320 pixel resolution, the e570 can be used both indoors and outdoors. The display is highly suited for all applications including playback of video media!

Feel the Power
The Toshiba e570 uses a 206MHz Intel StrongARM Processor, the fastest available for Pocket PC applications, and the newest version of Microsoft's powerful and popular Pocket PC operating system. The CPU and the provision of 64MB of DRAM assure high speed processing of software optimized for the Pocket PC OS, including Pocket versions of Microsoft Word, Excel, Outlook, Internet Explorer and the Windows Media Player, all of which are integrated into the e570 series. Data synchronization and downloads are a snap thanks to the supplied USB base/charger.

Two Slots for Twice the Fun!
Perhaps best of all, the e570 utilizes a dual expansion slot design that is unique to Toshiba. The e570 incorporates both a Compact Flash Type II (CF-II) slot AND a Secure Digital (SD) Media slot in the same compact package. Now you can add more memory to your e570 and use a communications card at the same time. Or, you could use the SD slot to store your favorite MP3 tunes while your CF-II slot could hold a GPS receiver so you can find your way around town. The possibilities are endless using the e570!

Toshiba's Pocket PC e570 - the future of PDA.
need more info
 Awards and Reviews
 Electronic Manual for e570 PDA
 Hi Bandwith: Video Clip
 Lo Bandwith: Video Clip
 Dare to Compare
 What’s New
About Toshiba