|
|
|
Introducing Toshiba Pocket PC e570
Featuring dual built-in expansion slots and vibrant color display,
Toshiba’s PDA is designed for customers looking for the ultimate in
performance, expandability and wireless mobility.
|
|
|
|
|
|
|
Features
- Dual built-in slots maximize storage and expansion: The Toshiba e570
PDA comes with two expansion slots: one Secure Digital (SD) slot and one
CompactFlash-Type II (CF-II) slot. The combination of CF-II and SD card
slots provide extensive data storage and flexibility, and make the Pocket PC
e570 highly expandable. Unlike other PDAs, these slots are built-in as
standard features, not just available as expensive options.
- Top-class power, first-class view: Powered by the advanced Intel
StrongARM 206MHz processor, the Toshiba e570 offers top performance and
is capable of running the most demanding applications. It also features
excellent screen technology. The Pocket PC e570 is fitted with Toshiba’s
spectacular 3.5” reflective TFT technology, offering brilliant 240x320 64K
color resolution for vivid clarity and adjustable back-lighting for easy viewing
indoors or outdoors.
-
Leading-edge wireless connectivity: The expansion slots activate Pocket
PC e570’s unique wireless capability. Drop in an optional Bluetooth card to
enable easy wireless connection to a wide range of Bluetooth devices such
as notebooks, mobile phones and printers. Or use CF-II Wi-Fi to connect
wirelessly to office-based networks. For added versatility the Pocket PC e570
features an integral Infrared port, providing yet another way to exchange data
wirelessly between mobile phone, notebook or even another Palm-based
PDA.
-
Impeccable sound and vision – an ideal platform for entertainment
between times: The Pocket PC e570 comes fully equipped to store and play
MP3 audio files, making it a highly-advanced personal stereo. Enjoy music
(MP3/WMA) via built-in high fidelity stereo headphone jack. The e570 also
capable of playing video clips or movies in MPEG4 (WMV/WMT) format.
Another useful feature is the digital voice recording – simply speak into the
built-in microphone to make notes or capture your thoughts.
-
Minimum size, maximum flair: The pocket PC e570 is single-mindedly
designed for working on the move. With small size and lightweight the e570
can be easily carried in a pocket. The ultimately cool designer touch is
interchangeable side panels, available in different color options for
personalization and to suit the style-conscious user.
|
|
|