Toshiba’s Satellite® Notebook Offers Features to Complement the Multimedia Enthusiast’s Lifestyle

The affordable Satellite® 1715XCDS incorporates everything you need into one simple package.

Editor’s Summary:

  • Priced at only $1,199, the Satellite® 1715XCDS is equipped with control keys for CD playback, enabling users to access their music easily, and a one-touch Internet access button for quick access to e-mail and the Internet.
  • Dressed in a stylish new chassis with an all-in-one design, the Satellite® 1715XCDS offers students, families and SOHO customers convenient access to all media formats, including a 6.0 billion byte hard drive, 24X CD-ROM and diskette drive, without having to swap devices.
  • The Satellite® 1715XCDS features Microsoft® Windows® Me, the operating system with stunning digital media, home networking and safety features.

IRVINE, Calif., Sept. 25, 2000 – The Computer Systems Group (CSG) of Toshiba America Information Systems, Inc. (TAIS) today announces the Satellite® 1715XCDS, a value-priced, high-quality notebook dressed in a stylish new chassis with an all-in-one design. Incorporating convenience features such as external CD control keys, a one-touch Internet access button and Microsoft’s newly introduced operating system, Windows Millennium Edition (Windows® ME), the new Satellite® is the ideal notebook PC for students, families and SOHO customers.

"Consumers are increasingly demanding more from their computing devices and the multimedia features included with them," said Steve Andler, vice president of marketing, Toshiba CSG. "Not only do they expect their notebooks to serve the role of a computing workhorse and CD player, but they expect these attributes to be effortless. By

adding these convenience features to the Satellite® notebook, Toshiba is answering the demands of today’s multimedia-driven customer."

Features to Complement the Multimedia Enthusiast’s Lifestyle

Designed to deliver the optimal mobile computing experience for the student, family or SOHO user, the Satellite® 1715XCDS is equipped with CD playback function keys for skip/search and play/stop capabilities, enabling users to access their music without interruption to what they were working on. In addition, Toshiba’s sound system with stereo speakers delivers crisp, clear sound quality that is ideal for listening to MP3 files. An Internet access button gives users the freedom to hop on the Internet or access their e-mail in no time at all. These added conveniences make the Satellite® 1715XCDS an ideal notebook PC for today’s multimedia devotee.

New Operating System Brings Families Closer Together

The Satellite® 1715XCDS is equipped with Windows® ME, Microsoft’s newly introduced operating system that helps you share your memories with family and friends. With the tools provided by Windows Movie Maker (included with Windows® ME), you can store home movies and photographs on your hard drive, edit out imperfections, and e-mail them to your loved ones.

Furthering the offerings for the home PC owner, Windows® ME includes the Home Networking Wizard, which lets users set up a home network with multiple systems using only one Internet connection. This allows family members to share selected files and printers, and play multi-player games between PCs. Internet Explorer 5.5, also included with Windows® ME, offers added safety features that screen out objectionable material and protect PCs from corruption. In addition, this feature expands the capabilities of e-mail, allowing customers to have multiple accounts on one PC, send instant messages and have online video conversations.

Everything You Need in One Simple Package

Offered at $1,199, the Satellite® 1715XCDS’ all-in-one, three-spindle design incorporates a 24X (Max. speed) CD-ROM, a 6.0 billion byte hard disk drive and a

diskette drive, giving users easy access to all media formats without having to swap devices. This Satellite® notebook includes a Mobile Intel® Celeron™ processor 600MHz and 64MB of PC100 SDRAM, plenty of power for Web surfing or graphic-intensive applications.

Satellite® 1715XCDS

  • Mobile Intel® Celeron™ processor 600MHz
  • 64MB of SDRAM (expandable to 192MB)
  • 13-inch Color Bright dual-scan display
  • Toshiba sound system with stereo speakers
  • All-in-one design: 24X Max. CD-ROM, 6.0 billion byte hard drive and diskette drive
  • ATI® Mobility-C graphics controller with 4MB SGRAM internal video memory
  • Integrated V.90/K56flex modem
  • One-touch Internet access button
  • Two Universal Serial Bus (USB) ports
  • Two Type II or one Type III CardBus ready PC Card slot
  • Microsoft® Windows® Millennium Edition
  • Toshiba’s Great Software Offer
  • Currently available through retail distribution channels and mail order
  • ESUP: $1,199

Software Options That Complement Your Lifestyle

To enhance productivity right out of the box, Lotus® SmartSuite™ Millennium Edition with Lotus 1-2-3 spreadsheet software, Lotus Freelance presentation graphics and Lotus WordPro plus Intuit® Quicken® Basic 2000 and Norton 2000 AntiVirus™ come pre-installed on the Satellite® 1715XCDS. All notebooks come with Toshiba’s Great Software Offer*, giving customers the ability to select up to two software titles from a choice of categories, including productivity, education/reference, creative suites and entertainment. With this offer, users can order titles from different categories to suit their individual needs. Optional software titles available with the Great Software Offer include LapLink® 2000, Grolier Encyclopedia 2000® and Corel Print House™ 2000.

Customized Service and Support Offerings

VirtualTechÔ , Toshiba’s online service and support technology, offers customers personalized help, tools, and remote diagnostics plus the ability to submit questions to the Toshiba InTouchsm Center and receive answers via the Internet any time day or night—bypassing the telephone altogether. Going beyond the box to provide customers with additional solutions, Toshiba notebook customers can also subscribe to VirtualTech Premium. With this one-stop, total solution package, users will still receive technical support along with additional benefits including "how-to" software questions, access to VirtualTech’s Web site, tutorials and any out-of-warranty hardware or software questions. Customers can purchase the VirtualTech Premium service on a per-incident basis, by monthly subscription, or by an annual subscription, with prices starting at $14.99 for a monthly subscription (minimum three months).

Standard service and support on all Satellite® series notebooks includes a one-year parts and labor standard warranty: Toshiba's Notebook Depot repair program in which a notebook is shipped to Toshiba's depot, repaired and returned anywhere in the United States within 48 hours after receipt at the depot (service Monday-Friday 8 a.m. – 5 p.m.). Warranty service also includes the option of carry-in service to one of Toshiba’s highly qualified Authorized Service Partners, located in every major metropolitan area in the United States. In addition, all portable computer customers receive telephone technical support through Toshiba's InTouch Center, available 24 hours a day, seven days a week.

Online support, available at www.askiris.toshiba.com offers immediate solutions to technical questions via Ask IRIS, numerous downloads and support bulletins, as well as CompuServe's Online Forum. Toshiba's SelectServ Service Programs also offer customers an array of warranty extensions and service upgrades, including the popular SystemGuardsm, Toshiba's accidental damage protection coverage.

About Toshiba America Information Systems, Inc.

Toshiba continues to be the world’s leading vendor for portable computers with 14.2 percent market share worldwide during the second quarter of 2000, according to International Data Corp. The company offers portable, desktop, projector and server

computing solutions for business customers under the Toshiba brand name. For more information, call 1-800-TOSHIBA or visit the company’s Web site at www.computers.toshiba.com. Dealer referrals and brochures are located at www.buy.toshiba.com.

Headquartered in Irvine, Calif., with annual sales of approximately $2.5 billion, Toshiba America Information Systems Inc. is comprised of six divisions, organized into two business groups, which manufacture, market and service a wide range of business and information-oriented products in the United States and Latin America. Products include portable and desktop computers, projectors and PC servers; voice-mail systems; digital business telephone systems; interactive voice-response systems; network systems and digital cameras. TAIS is an independent operating company owned by Toshiba America Inc., a subsidiary of the $52 billion Toshiba Corp., the eighth-largest computer and electronics company and the world’s 26th largest industrial corporation in terms of sales. Toshiba Corp. is a world leader in high-technology products with more than 300 major subsidiaries and affiliates worldwide.

Satellite® is a registered trademark, VirtualTech is a trademark, and InTouch is a servicemark of Toshiba America Information Systems, Inc. Intel and Celeron are registered trademarks of Intel Corporation. All other trademarks belong to their respective companies. Pricing and specifications are subject to change.