Support.Toshiba.com
Product Support
|
Download
|
Repair
|
Warranty
|
Communicate
 
Support Bulletin
How to Upgrade Toshiba laptops to Windows 7
Document ID: 98082813
Posted Date: 10/16/09
Last Updated: 10/16/09
Operating System: Windows 7 (32bit), Windows 7 (64bit)
Category: Windows
Distribution: Public
 
Use of any software made available for download from this system constitutes your acceptance of the Export Control Terms and the terms in the Toshiba end-user license agreement both of which you can view before downloading any such software.
Information:

Return to 'Windows 7 Support'

Recommended Windows 7 Installation Method Selection

Toshiba provides support for installing Windows 7 on laptops built since 2007.  Depending on your model, Toshiba recommends using one of the following software tools as part of the Windows 7 installation process, to support ongoing use of Toshiba provided features and functionality:

  • Toshiba Upgrade Assistant for Windows 7, for upgrading from Windows Vista to Windows 7 on laptops made in 2009
  • Toshiba Software Installer for Windows 7, for performing a Custom Installation of Windows 7 ("clean install") on laptops made 2007-2009

Find your laptop's serial number on a sticker on the bottom of the laptop, note the second character in that serial number, then click on the matching link in the list below for instructions on Toshiba's recommended Windows 7 installation method for your model.

For all laptops made since January 1, 2007*

When upgrading from Windows Vista (not a Custom or "clean" Install)

  • if the second character of your laptop's serial number is 7 or 8, click here.
  • if the second character of your laptop's serial number is 9, click here.

When upgrading from Windows XP, or doing a Custom Install ("clean install") from any operating system

  • if the second character of your laptop's serial number is 7, 8, or 9, click here.
  • if the second character of your laptop's serial number is not 7, 8, or 9 then it was manufactured prior to 2007.*

* Installation of Windows 7 is not supported by Toshiba for laptops made prior to 2007.

 

Return to 'Windows 7 Support'

 
Solution Survey

Did this information help to resolve your issue?






 
 
Copyright © 2010
Consumer Notices | Privacy Policy | Terms of Use | Contact Us | Feedback
Better Business Bureau