Finally, gamers can have it all: the blazing multimedia and raw
performance of a desktop machine with the mobility of a portable.
The Satellite® 2805-S402 portable gives gamers what they lust
after -- sizzling visual effects and frame rates, with an NVIDIA
GeForce2 Go GPU that screams through graphics. Games that
sound as good as they look, thanks to a hi-fi sound system with
built-in subwoofer.  Plus, it comes with a free Ultimate Game Pack.
A serious portable, for serious gamers.
  NVIDIA® GeForce2 GoTM graphics controller w/16MB
         SGRAM (4X AGP)

  Hi-fi sound system with built-in subwoofer
  Mobile Pentium® III 850MHz processor
         featuring Intel® SpeedStepTM technology

  DVD/CD-RW multifunction drive
  15" TFT LCD color display
  128MB SDRAM
  20GB1 HD
  Integrated 10/100 Ethernet and V.90 modem
  i.Link (IEEE 1394) port

     Other ways to buy

Toshiba PC's use genuine Microsoft® Windows®

1GB means one billion bytes.

NVIDIA, the NVIDIA logo and GeForce, are registered trademarks or trademarks of NVIDIA Corporation in the United States and/or other countries.

All specifications and availability are subject to change. Satellite 2805-S402 must be purchased between April 1, 2001, and September 30, 2001. All requests must be postmarked by October 15, 2001, and received by October 31, 2001. Toshiba reserves the right to cancel or modify the game pack offer at any time without notice. Please see game pack coupon for complete rules and regulations.

©2001 Toshiba America Information Systems, Inc. Satellite is a registered trademark of Toshiba America Information Systems, Inc. Intel and Pentium are registered trademarks and Intel SpeedStep is a trademark of Intel Corporation. American McGee’s Alice is a trademark of Electronic Arts Inc. in the U.S. and/or other countries. All other products and names mentioned are the property of their owners and/or are used with permission.